Screw plug PROT-M8【1-1,000 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1555936
1682540
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector type

355.27 €

1,000 Pieces Per Package

1 pack Available 5 Days Protective cap

0.91 €

200 7 Days Screw

Loading...

  1. 1

Basic information

Connector standard Sensor connector Sensor/actuator wiring type (category) Sensor/actuator connector Thread type connection side M8
IP rating IP67 Industrial goods Yes

Tech Support