• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

sealing cap made of metal with fixing chain

sealing cap made of metal with fixing chain

Product Details:

Manufacturer part number: 1430491

Brand: PHOENIX CONTACT

Price: 22.23

Delivery time: 79 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1430491

Part Number
1430491
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.23 €

10 79 Days

Loading...

  1. 1

Basic information

Connector standard Sensor connector Sensor/actuator wiring type (category) Sensor/actuator connector Connector type Protective cap
Thread type connection side M12 IP rating IP67 Industrial goods Yes

This page is sealing cap made of metal with fixing chain, part number 1430491.
You can find the detail information about specifications and dimensions on part number 1430491.

Tech Support