• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Sensor / actuator connector Protective cap

Sensor / actuator connector Protective cap

Product Details:

Manufacturer part number: 1608142

Brand: PHOENIX CONTACT

Price: 18.59

Delivery time: 33 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1608142

Part Number
1608142
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.59 €

10 33 Days

Loading...

  1. 1

Basic information

Connector standard Sensor connector Sensor/actuator wiring type (category) Sensor/actuator connector Connector type Protective cap
IP rating IP67

This page is Sensor / actuator connector Protective cap, part number 1608142.
You can find the detail information about specifications and dimensions on part number 1608142.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360