Manufacturer part number: 2901643
Brand: PHOENIX CONTACT
Price: 63.09 €
Delivery time: 89 Days
AWG: 26 - 16
Connector cross section: 0.14 - 1.5/0 (rigid/flexible) / 0.14 / 1.0 mm²
Type (misc.): RJ45 socket to 8 screw terminals
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2901643
Part Number
|
---|
2901643 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG | Connector cross section (mm²) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|
63.09 € | 10 | 89 Days | 26 - 16 | 0.14 - 1.5/0 (rigid/flexible) / 0.14 / 1.0 | RJ45 socket to 8 screw terminals |
Loading...
Product size (height)(mm) | 90 | Product size (width)(mm) | 29 | Product size (length)(mm) | 53 |
---|---|---|---|---|---|
Temperature range(°C) | -10 to 70 | Material (details) | Housing: PVC/PA | Transfer module type (category) | Connector module |
This page is Mini patch panel, part number 2901643.
You can find the detail information about specifications and dimensions on part number 2901643.
Part Number |
---|
2901645 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG | Connector cross section (mm²) | Type (misc.) |
---|---|---|---|---|---|---|---|---|
63.09 € | 10 | 89 Days | 26 - 22 | (Rigid/flexible) 0.128 - 0.325 | RJ45 jack on 8 LSA-connection terminals |