RJ45 mounting frame, for bayonet interlocking (1419185)

RJ45 mounting frame, for bayonet interlocking 1419185

Click on this image to zoom in.

Click on this image to zoom in.

  • RJ45 mounting frame, for bayonet interlocking 1419185
  • RJ45 mounting frame, for bayonet interlocking 1419185

Product Details:

Manufacturer part number: 1419185

Brand: PHOENIX CONTACT

Price: 81.10

Delivery time: 54 Days


Technical Data:

Cable diameter: 0.64 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1419185

Part Number
1419185
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable diameter
(mm)

81.10 €

3 54 Days 0.64

Loading...

  1. 1

Basic information

Connector type Socket, straight Connection side A (sensors/actuators) RJ45 IP rating IP67
No. of pins (RJ) 8 Nominal voltage(Vdc) 72 Connector standard Sensor connector
Connection side B (sensors/actuators) Customisable Sensor/actuator wiring type (category) Sensor/actuator built-in connector

This page is RJ45 mounting frame, for bayonet interlocking, part number 1419185.
You can find the detail information about specifications and dimensions on part number 1419185.

Variation of this product

Part Number
1419184
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable diameter
(mm)

81.10 €

3 7 Days -

Tech Support