Sensor / actuator data cable Plug, straight (1608100)

Sensor / actuator data cable Plug, straight 1608100

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / actuator data cable Plug, straight 1608100
  • Sensor / actuator data cable Plug, straight 1608100
  • Sensor / actuator data cable Plug, straight 1608100
  • Sensor / actuator data cable Plug, straight 1608100
  • Sensor / actuator data cable Plug, straight 1608100
  • Sensor / actuator data cable Plug, straight 1608100
  • Sensor / actuator data cable Plug, straight 1608100
  • Sensor / actuator data cable Plug, straight 1608100

Product Details:

Manufacturer part number: 1608100

Brand: PHOENIX CONTACT

Price: 37.22

Delivery time: 7 Days


Technical Data:

Colour: Silver

Cable diameter: 8-May mm

IP rating: IP67

Max. temperature: 70 °C

Min. temperature: -40 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1608100

Part Number
1608100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Cable diameter
(mm)
IP rating Max. temperature
(°C)
Min. temperature
(°C)
No. of pins (RJ) Nominal current
(A)
Nominal voltage
(Vdc)
Connector standard Connection (components) Contact material

37.22 €

5 7 Days Silver8-MayIP6770-408P4C1.7572RJ45Quick-connectCopper alloy

Loading...

  1. 1

Basic information

Connector type Plug, straight Connection side A (sensors/actuators) RJ45 Connection side B (sensors/actuators) Customisable
Sensor/actuator wiring type (category) Sensor/actuator data cable

This page is Sensor / actuator data cable Plug, straight, part number 1608100.
You can find the detail information about specifications and dimensions on part number 1608100.

Variation of this product

Part Number
1416952
1416965
1608016
1608113
1608126
1608139
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Cable diameter
(mm)
IP rating Max. temperature
(°C)
Min. temperature
(°C)
No. of pins (RJ) Nominal current
(A)
Nominal voltage
(Vdc)
Connector standard Connection (components) Contact material

2.82 €

70 98 Days --------Sensor connector--

2.82 €

70 98 Days --------Sensor connector--

40.50 €

5 33 Days Silver8-MayIP65/6770-408P8C1.7572RJ45Quick-connectCopper alloy

28.09 €

7 26 Days Silver8-MayIP6770-408P8C172RJ45Cut & ClipCopper alloy

34.00 €

6 26 Days Black8-MayIP6760-108P4C1.7572RJ45Cut & ClipCopper alloy

21.07 €

9 33 Days Black8-MayIP6760-258P8C172RJ45Cut & ClipCopper alloy

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360