Plugs KDT-ST 14

Plugs KDT-ST 14

Product Details:

Manufacturer part number: 3062032

Brand: PHOENIX CONTACT

Price: 2.30

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3062032

Part Number
3062032
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.30 €

100 7 Days

Loading...

  1. 1

Basic information

Content(pc(s)) 25 Product size (length)(mm) 20 Product size (diameter)(mm) 14
Colour White IP rating IP54 Accessory type (casings) Filler plug
Industrial goods Yes

This page is Plugs KDT-ST 14, part number 3062032.
You can find the detail information about specifications and dimensions on part number 3062032.

Tech Support