• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Plugs KDT-ST 16

Plugs KDT-ST 16

Product Details:

Manufacturer part number: 3062058

Brand: PHOENIX CONTACT

Price: 2.30

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3062058

Part Number
3062058
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.30 €

100 7 Days

Loading...

  1. 1

Basic information

Content(pc(s)) 25 Product size (length)(mm) 20 Product size (diameter)(mm) 16
Colour White IP rating IP54 Accessory type (casings) Filler plug
Industrial goods Yes

This page is Plugs KDT-ST 16, part number 3062058.
You can find the detail information about specifications and dimensions on part number 3062058.

Tech Support