Plugs KDT-ST 5

Plugs KDT-ST 5

Product Details:

Manufacturer part number: 3063947

Brand: PHOENIX CONTACT

Price: 2.30

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3063947

Part Number
3063947
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.30 €

100 7 Days

Loading...

  1. 1

Basic information

Content(pc(s)) 25 Product size (length)(mm) 25 Product size (diameter)(mm) 5
Colour White IP rating IP54 Accessory type (casings) Filler plug
Industrial goods Yes

This page is Plugs KDT-ST 5, part number 3063947.
You can find the detail information about specifications and dimensions on part number 3063947.

Tech Support