Thermal device circuit breaker TCP【20-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0700005
0700010
0700015
0700020
0700030
0712123
0712152
0712217
0712233
0712259
0712275
0712291
0712314
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Switching current
(A)
Product size (width)
(mm)
Product size (length)
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Colour

508.32 €

50 Pieces Per Package

1 pack Available 5 Days 5-----

501.75 €

50 Pieces Per Package

1 pack Available 51 Days 10-----

501.75 €

50 Pieces Per Package

1 pack Available 6 Days 15-----

501.75 €

50 Pieces Per Package

1 pack Available 6 Days 20-----

501.75 €

50 Pieces Per Package

1 pack Available 6 Days 30-----

377.13 €

20 Pieces Per Package

1 pack Available 6 Days 0.258.224.5+60-20Black

366.21 €

20 Pieces Per Package

1 pack Available 6 Days 0.58.224.5+60-20Black

344.33 €

20 Pieces Per Package

1 pack Available 6 Days 28.224.5+60-20Black

398.99 €

20 Pieces Per Package

1 pack Available 6 Days 38.224.5+60-20Black

344.33 €

20 Pieces Per Package

1 pack Available 5 Days 48.224.5+60-20Black

398.99 €

20 Pieces Per Package

1 pack Available 6 Days 68.224.5+60-20Black

355.27 €

20 Pieces Per Package

1 pack Available 6 Days 88.224.5+60-20Black

420.87 €

20 Pieces Per Package

1 pack Available 6 Days 108.224.5+60-20Black

Loading...

  1. 1

Basic information

Connection (components) Connector Switch type (category) RCCB Switch features thermal
Industrial goods Yes

Tech Support