Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Switching current (A) | Switch type (category) | |
---|---|---|---|---|---|---|
86.33 € | 6 | 47 Days | 0.2 | RCCB | ||
86.33 € | 6 | 47 Days | 0.5 | RCCB | ||
86.33 € | 6 | 7 Days | 2 | RCCB | ||
86.33 € | 6 | 47 Days | 2.5 | RCCB | ||
86.33 € | 6 | 47 Days | 3 | RCCB | ||
86.33 € | 6 | 47 Days | 5 | RCCB | ||
86.33 € | 6 | 47 Days | 6 | RCCB | ||
86.33 € | 6 | 47 Days | 8 | Safety button | ||
86.33 € | 6 | 7 Days | 10 | RCCB | ||
86.33 € | 6 | 47 Days | 2 | RCCB | ||
82.73 € | 6 | 47 Days | 0.5 | RCCB | ||
82.73 € | 6 | 47 Days | 0.6 | RCCB | ||
82.73 € | 6 | 47 Days | 1.5 | RCCB | ||
82.73 € | 6 | 7 Days | 2 | RCCB | ||
82.73 € | 6 | 7 Days | 2.5 | RCCB | ||
82.73 € | 6 | 7 Days | 3 | RCCB | ||
82.73 € | 6 | 7 Days | 4 | RCCB | ||
82.73 € | 6 | 7 Days | 5 | RCCB | ||
82.73 € | 6 | 7 Days | 6 | RCCB | ||
82.73 € | 6 | 7 Days | 8 | RCCB | ||
82.73 € | 6 | 7 Days | 10 | RCCB | ||
82.73 € | 6 | 7 Days | 16 | RCCB | ||
82.73 € | 6 | 47 Days | - | RCCB | ||
181.64 € | 3 | 47 Days | 0.5 | RCCB | ||
181.64 € | 3 | 47 Days | 1 | RCCB | ||
181.64 € | 3 | 47 Days | 2 | RCCB | ||
181.64 € | 3 | 47 Days | 4 | RCCB | ||
181.64 € | 3 | 47 Days | 6 | RCCB | ||
174.44 € | 3 | 47 Days | 2 | RCCB | ||
174.44 € | 3 | 47 Days | 3 | RCCB | ||
174.44 € | 3 | 47 Days | 4 | RCCB | ||
174.44 € | 3 | 47 Days | 6 | RCCB | ||
174.44 € | 3 | 47 Days | 10 | RCCB | ||
174.44 € | 3 | 47 Days | 16 | RCCB |
Loading...
Product size (width)(mm) | 12.5 | Product size (length)(mm) | 83.5 | Colour | Black |
---|---|---|---|---|---|
Connection (components) | Screw terminals | Connection | Screw connection | Switch features | thermal |
Industrial goods | Yes |