Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0915797 |
0915810 |
0915823 |
0915849 |
0915852 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Switching current (A) | |
---|---|---|---|---|---|---|
388.07 € | 6 Pieces Per Package | 1 pack | Available | 6 Days | 4 | |
414.29 € | 6 Pieces Per Package | 1 pack | Available | 6 Days | 6 | |
425.23 € | 6 Pieces Per Package | 1 pack | Available | 6 Days | 8 | |
436.17 € | 6 Pieces Per Package | 1 pack | Available | 6 Days | 12 | |
442.72 € | 6 Pieces Per Package | 1 pack | Available | 51 Days | 16 |
Loading...
Product size (width)(mm) | 12.5 | Product size (length)(mm) | 83.5 | Colour | Black |
---|---|---|---|---|---|
Connection (components) | Screw terminals | Connection | Screw connection | Switch type (category) | RCCB |
Switch features | thermal | Industrial goods | Yes |