Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0916603 |
0916604 |
0916605 |
0916606 |
0916607 |
0916608 |
0916610 |
0916611 |
0916612 |
0916613 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Switching current (A) | |
---|---|---|---|---|---|---|
147.05 € | 6 Pieces Per Package | 1 pack | Available | 6 Days | 0.5 | |
141.61 € | 6 Pieces Per Package | 1 pack | Available | 13 Days | 1 | |
153.03 € | 6 Pieces Per Package | 1 pack | Available | 6 Days | 2 | |
136.17 € | 6 Pieces Per Package | 1 pack | Available | 6 Days | 4 | |
147.05 € | 6 Pieces Per Package | 1 pack | Available | 6 Days | 5 | |
136.17 € | 6 Pieces Per Package | 1 pack | Available | 6 Days | 6 | |
130.71 € | 6 Pieces Per Package | 1 pack | Available | 6 Days | 10 | |
136.17 € | 6 Pieces Per Package | 1 pack | Available | 6 Days | 12 | |
141.61 € | 6 Pieces Per Package | 1 pack | Available | 6 Days | 15 | |
136.17 € | 6 Pieces Per Package | 1 pack | Available | 6 Days | 16 |
Loading...
Product size (width)(mm) | 12.3 | Product size (length)(mm) | 86 | Max. temperature(°C) | +60 |
---|---|---|---|---|---|
Min. temperature(°C) | -30 | Colour | Grey | Connection (components) | Screw terminals |
Connection | Screw connection | Switch type (category) | RCCB | Switch features | thermal |
Industrial goods | Yes |