Connector hood with an integrated connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1453229
1516713
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature range
(°C)
Colour Industrial goods

21.54 €

9 7 Days -25 - +80Black-

22.92 €

8 7 Days -30 - +80GreenYes

Loading...

  1. 1

Basic information

Cross-section range 0.14 - 1.5 mm² Power rating (total)(A) 10 Power rating per I/O(A) 2
No. of signal spaces 8 IP rating IP65 Case material PBT
Configuration Single Connection (components) Screw terminals Status indicator No LED
Connector type (distribution boxes) M12 Speedcon receptacle Distribution box (category) Connector cap w/o feed Sensor & actuator box type (category) Sensor & actuator box (passive)
Trunk line No

Tech Support