Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3012313 |
3012314 |
3012322 |
3041943 |
3041956 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | AWG max. | AWG (min.) | Product size (length) (mm) | Stripping length (max.) (mm) | Min. cross section (inflexible) (mm²) | Max. cross section (inflexible) (mm²) | Min. cross section (flexible) (mm²) | Max. cross section (flexible) (mm²) | Nominal voltage (Vdc) | Nominal current (A) | Colour | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 50.93 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | - | - | 31.60 | - | - | - | - | - | - | - | Grey | - | |
- | 47.68 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | - | - | 31.60 | - | - | - | - | - | - | - | Grey | - | |
0.78 € | 250 | 29 Days | - | - | - | - | - | - | - | - | - | - | - | - | ||||
0.78 € | 250 | 7 Days | 14 | 20 | - | 10 | 0.50 | 2.50 | 0.50 | 2.50 | 250 | 10 | Grey | Quick-connect | ||||
0.78 € | 250 | 7 Days | 14 | 20 | - | 10 | 0.50 | 2.50 | 0.50 | 2.50 | 250 | 10 | Grey | Quick-connect |
Loading...
Product size (width)(mm) | 5.20 | Industrial goods | Yes |
---|
Configure
Basic Attributes
AWG max.
AWG (min.)
Product size (length)(mm)
Stripping length (max.)(mm)
Min. cross section (inflexible)(mm²)
Max. cross section (inflexible)(mm²)
Min. cross section (flexible)(mm²)
Max. cross section (flexible)(mm²)
Nominal voltage(Vdc)
Nominal current(A)
Colour
Connection (components)
Filter by standard shipping days
Optional Attributes