Manufacturer part number: 1433155
Brand: PHOENIX CONTACT
Price: 12.99 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1433155
Product size (length)(mm) | 50 | Product size (width)(mm) | 30.7 | Temperature range(°C) | -25 - +70 |
---|---|---|---|---|---|
Total number of pins | 2 | IP rating | IP67 | Colour | Black |
Configuration | Single | Connection (components) | AS-i bus systems | Status indicator | No LED |
Connector type (distribution boxes) | M12 receptacle | Distribution box (category) | Ribbon cable splitter | Sensor & actuator box type (category) | Sensor & actuator box (passive) |
Trunk line | No |
This page is Distributor VS-ASI-J-Y-N, with a straight M12 socket, part number 1433155.
You can find the detail information about specifications and dimensions on part number 1433155.