Distributor-SAC-ASI-J-Y-N-PUR (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1407573
1407574
1407580
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

33.53 €

6 7 Days 1

35.75 €

6 7 Days 2

29.78 €

7 7 Days 2

Loading...

  1. 1

Basic information

Nominal voltage(Vdc) 32 Nominal current(A) 4 Total number of pins 2
IP rating IP65 Insulation material PUR Contact material CuSn
Sensor/actuator wiring type (category) Sensor/actuator splitter/adapter

Tech Support