D-SUB connector housing CUC-DST-GPME-S / DSSC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1419705
1419710
1419719
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable diameter
(mm)

10.19 €

18 Quote 4 - 11

11.30 €

17 Quote 4 - 11

11.51 €

16 Quote 4 - 12

Loading...

  1. 1

Basic information

Connection angle(°) 180 Cable outlets 1 Temperature range(°C) -35 °C - +95
Colour Silver Case material ABS Connector features + 4-40 knurl head screw
Accessory type (connectors) D-SUB housing Shielded No

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360