• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

EMC housing HC-B 24-TMB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1604544
1604573
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size Connector features

71.23 €

10 33 Days M32Cable exit (lateral)

75.45 €

10 7 Days M40Cable exit (straight)

Loading...

  1. 1

Basic information

Temperature range(°C) -40 - +125 IP rating IP65 Series (connectors) HC-B-TMB
Colour Silver Case material Aluminium, die cast Connector type (category) Bush enclosure
Industrial goods Yes

Tech Support