Enclosure extension HC-STA-B06

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1411318
1411319
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.35 €

17 7 Days

18.85 €

10 7 Days

Loading...

  1. 1

Basic information

Temperature range(°C) -40 - +125 IP rating IP66 Series (connectors) HC-STA
Type B6 Colour Grey Case material Aluminium, die cast
Connector features + conductive seal Connector type (category) Enclosure extension Type (misc.) Extension housing with long handle of the series B 6

Tech Support