Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1407654
Temperature range(°C) | -40 - +125 | IP rating | IP66 | Series (connectors) | HC-EVO-B16 |
---|---|---|---|---|---|
Type | B16 | Colour | Black | Case material | Polyamide |
Connector features | + longitudinal brace | Connector type (category) | Connector enclosure | Type (misc.) | Coupling casing with longitudinal rail, height 81 mm |
This page is Housing HC-EVO-B16, part number 1407654.
You can find the detail information about specifications and dimensions on part number 1407654.