Mounted socket-VS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1407504
1407505
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

47.63 €

10 77 Days

52.75 €

10 77 Days

Loading...

  1. 1

Basic information

Cable length(m) 0.5 Nominal voltage(Vdc) 48 Nominal current(A) 6
Total number of pins 8 IP rating IP67 Coding Y
Contact material CuZn Contact surface Ni/Au Connection (components) Open end cable
Sensor/actuator wiring type (category) Sensor/actuator built-in connector

Tech Support