Mounting case HC-EVO-B16

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1407646
1407647
1407648
1407649
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
IP rating Series (connectors) Connector features Type (misc.)

15.31 €

12 7 Days IP66HC-EVO-B16+ longitudinal braceExtension housing with long handle without cover, height 30.5 mm

25.56 €

8 7 Days IP66HC-EVO+ lidExtension housing with long handle with cover, height 30.5 mm

16.58 €

11 7 Days IP54HC-EVO-B16+ lidAttachment casing with transverse brace without cover, height 30.5 mm

21.70 €

9 7 Days IP66HC-EVO+ lidAdd-on housing for cross-bracket with cover, height 30.5 mm

Loading...

  1. 1

Basic information

Temperature range(°C) -40 - +125 Type B16 Colour Black
Case material Polyamide Connector type (category) Enclosure extension

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support