Configure
  • Connection side A (sensors/actuators)
    • Other
  • Connection side B (sensors/actuators)
    • Other
  • Number of pins
  • Connector cross-section (max.)(mm²)
  • Nominal current(A)
  • Nominal voltage (details)(V)
  • IP rating
  • Thread type connection side
  • Connector type
  • Contact material
  • Sensor/actuator connectivity fittings

Panel feed-through SACC-E-M12MS, with 0.5 m TPE litz wire

Part number:

Still undefined. 5 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Connection side A (sensors/actuators)

    Connection side B (sensors/actuators)

    Number of pins

    Connector cross-section (max.)

    (mm²)

    Nominal current

    (A)

    Nominal voltage (details)

    (V)

    IP rating

    Thread type connection side

    Connector type

    Contact material

    Sensor/actuator connectivity fittings

    Minimum order quantity
    -
    -
    5
    -
    -
    -
    IP67
    -
    -
    CuZn
    M20 front panel fitting
    8 pieces
    -
    -
    5
    -
    -
    -
    IP67
    -
    -
    CuZn
    M20 front panel fitting
    4 pieces
    -
    -
    8
    -
    -
    -
    IP67
    -
    -
    CuZn
    M20 front panel fitting
    4 pieces
    [Other] Cable, open end
    [Other] plug, built-in
    5
    0.34
    4
    60 V DC
    IP66
    M12
    Plug, mount
    -
    -
    7 pieces
    -
    -
    8
    -
    -
    -
    IP67
    -
    -
    Copper alloy
    -
    6 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    24.82 €
    ( 29.54 € )
    67 working days
    45.62 €
    ( 54.29 € )
    63 working days
    51.11 €
    ( 60.82 € )
    91 working days
    29.25 €
    ( 34.81 € )
    67 working days
    35.22 €
    ( 41.91 € )
    91 working days