Panel mounting frames - VS-A-F-IP67

Panel mounting frames - VS-A-F-IP67

Product Details:

Manufacturer part number: 1653744

Brand: PHOENIX CONTACT

Price: 4.98

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1653744

Part Number
1653744
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.98 €

40 7 Days

Loading...

  1. 1

Basic information

Temperature range(°C) -40 - +80 IP rating IP67 Description For round mounting section, with sealing without mounting screws
Connector type Add-on frame Sensor/actuator wiring type (category) Sensor/actuator connector Type (misc.) Round

This page is Panel mounting frames - VS-A-F-IP67, part number 1653744.
You can find the detail information about specifications and dimensions on part number 1653744.

Tech Support