• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

RJ45-mounting frame

RJ45-mounting frame

Product Details:

Manufacturer part number: 1688641

Brand: PHOENIX CONTACT

Price: 3.23

Delivery time: 33 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1688641

Part Number
1688641
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.23 €

60 33 Days

Loading...

  1. 1

Basic information

IP rating IP20 Connector type Add-on frame Sensor/actuator wiring type (category) Sensor/actuator connector

This page is RJ45-mounting frame, part number 1688641.
You can find the detail information about specifications and dimensions on part number 1688641.

Tech Support