Socket shell HC-ADV-B06

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1413362
1413363
1413374
1413375
1413376
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size Connector features

11.50 €

16 7 Days M201x cable exit

11.50 €

16 7 Days M201x cable exit (lateral)

14.95 €

13 7 Days M251x cable exit

14.95 €

13 7 Days M251x cable exit (lateral)

14.95 €

13 7 Days M321x cable exit

Loading...

  1. 1

Basic information

Temperature range(°C) -40 - +125 IP rating IP66 Series (connectors) HC-ADV
Type B6 Colour Zinc Case material Aluminium, die cast
Connector type (category) Bush enclosure

Tech Support