Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1413416 |
1413417 |
1413418 |
1413419 |
1414977 |
1414978 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread size | Connector features | |
---|---|---|---|---|---|---|---|
25.70 € | 8 | 7 Days | M32 | 1x cable exit | |||
25.70 € | 8 | 7 Days | M32 | 1x cable exit (lateral) | |||
25.70 € | 8 | 7 Days | M40 | 1x cable exit | |||
25.70 € | 8 | 7 Days | M40 | 1x cable exit (lateral) | |||
25.70 € | 8 | 7 Days | M25 | 1x cable exit | |||
25.70 € | 8 | 7 Days | M25 | 1x cable exit (lateral) |
Loading...
Temperature range(°C) | -40 - +125 | IP rating | IP66 | Series (connectors) | HC-ADV |
---|---|---|---|---|---|
Type | B16 | Colour | Zinc | Case material | Aluminium, die cast |
Connector type (category) | Bush enclosure |