• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Electronic housing HCS-C MINI

Electronic housing HCS-C MINI

Product Details:

Manufacturer part number: 2203146

Brand: PHOENIX CONTACT

Price: 29.15

Delivery time: 40 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2203146

Part Number
2203146
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.15 €

7 40 Days

Loading...

  1. 1

Basic information

Product size (width)(mm) 70.50 Product size (height)(mm) 110 Product size (depth)(mm) 26
Material Acrylonitrile butadiene styrene Colour Light grey Enclosure type (category) Electronics casing
Type (misc.) Straight

This page is Electronic housing HCS-C MINI, part number 2203146.
You can find the detail information about specifications and dimensions on part number 2203146.

Tech Support