Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2966595 |
2966605 |
2966618 |
2966621 |
2967950 |
2967989 |
2967992 |
2982100 |
2982171 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Current load (max.) (mA) | Control voltage range | Switching voltage (max.) (Vdc) | Switching voltage (min.) (Vdc) | Min. temperature (°C) | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.65 € | 10 | 7 Days | 28 | 5 | 15 | 3 | 24 - 24 Vdc | 33 | 3 | -25 | - | |||
35.55 € | 10 | 7 Days | 28 | 5 | 15 | 3 | 60 - 60 Vdc | 33 | 3 | -25 | - | |||
19.25 € | 10 | 7 Days | 28 | 5 | 15 | 100 | 24 - 24 Vdc | 48 | 3 | -25 | - | |||
24.30 € | 10 | 7 Days | 28 | 5 | 15 | 100 | 60 - 60 Vdc | 48 | 3 | -25 | ||||
31.65 € | 10 | 7 Days | 28 | 5 | 15 | 750 | 24 - 24 Vdc | 253 | 24 | -25 | - | |||
35.55 € | 10 | 7 Days | 28 | 5 | 15 | 3 | 5 - 5 Vdc | 33 | 3 | -20 | - | |||
26.80 € | 10 | 7 Days | 28 | 5 | 15 | 100 | 5 - 5 Vdc | 48 | 3 | -20 | - | |||
37.00 € | 10 | 7 Days | 29 | 12.7 | 15.7 | 5 | 24 - 24 Vdc | 33 | 3 | -25 | - | |||
36.25 € | 10 | 7 Days | 29 | 12.7 | 15.7 | 2 | 24 - 24 Vdc | 253 | 24 | -25 | - |
Loading...
Max. temperature(°C) | +60 | Relay type (category) | SSR | Industrial goods | Yes |
---|
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Current load (max.)(mA)
Control voltage range
Switching voltage (max.)(Vdc)
Switching voltage (min.)(Vdc)
Min. temperature(°C)
Connection (components)
Filter by standard shipping days
Optional Attributes