Relay module RIF-0-OSC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2905657

Part Number
2905657
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.35 €

10 7 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 84 Product size (width)(mm) 6.2 Product size (depth)(mm) 68
Current load (max.)(mA) 3 Control voltage range 19.2 - 28.8 Vdc Nominal voltage(Vdc) 24
Switching voltage (max.)(Vdc) 33 Switching voltage (min.)(Vdc) 3 Max. temperature(°C) +60
Min. temperature(°C) -25 Contact type 1 maker Connection (components) Screw terminal
Relay type (category) SSR Industrial goods Yes

This page is Relay module RIF-0-OSC, part number 2905657.
You can find the detail information about specifications and dimensions on part number 2905657.

Tech Support