• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Semi-conductor relay【10 Pieces Per Package】

Semi-conductor relay

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2982634
2982647
2982650
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Current load (max.)
(mA)
Control voltage range Switching voltage (max.)
(Vdc)
Switching voltage (min.)
(Vdc)
Max. temperature
(°C)

442.72 €

10 Pieces Per Package

1 pack Available 8 Days 14.25 - 32 Vdc3501+80

267.81 €

10 Pieces Per Package

1 pack Available 7 Days 44.25 - 32 Vdc601+80

311.55 €

10 Pieces Per Package

1 pack Available 7 Days 524 - 24 Vdc53012+70

Loading...

  1. 1

Basic information

Product size (height)(mm) 43 Product size (width)(mm) 10.5 Product size (depth)(mm) 25.4
Min. temperature(°C) -20 Relay type (category) SSR Industrial goods Yes

Tech Support