Solid-state relay RIF-0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2905293
2905294
2905295
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Current load (max.)
(mA)
Switching voltage (max.)
(Vdc)
Switching voltage (min.)
(Vdc)

28.35 €

10 7 Days 3333

17.50 €

20 7 Days 100483

28.35 €

10 7 Days 75025324

Loading...

  1. 1

Basic information

Product size (height)(mm) 93 Product size (width)(mm) 6.2 Product size (depth)(mm) 66
Control voltage range 19.2 - 28.8 Vdc Nominal voltage(Vdc) 24 Max. temperature(°C) +60
Min. temperature(°C) -25 Contact type 1 maker Connection (components) Pull spring
Relay type (category) SSR Industrial goods Yes

Tech Support