Solid-state relay terminal block DEK-OE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2940207
2940210
2940223
2940294
2941361
2941374
2941387
2941659
2961752
2964254
2964270
2964283
2964296
2964322
2964348
2964364
2964487
2964542
2964555
2964623
2964636
2964649
2964678
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Current load (max.)
(mA)
Control voltage range Switching voltage (max.)
(Vdc)
Switching voltage (min.)
(Vdc)
Max. temperature
(°C)
Min. temperature
(°C)

53.85 €

10 7 Days 10024 - 24 Vdc483+60-20

79.00 €

10 7 Days 100230 - 230 V AC483+60-25

53.25 €

10 7 Days 1005 - 5 Vdc483+60-20

59.40 €

10 89 Days 100125 - 125 Vdc483+60-20

81.95 €

10 7 Days 35 - 5 Vdc303+60-20

79.05 €

10 7 Days 324 - 24 Vdc303+60-20

81.95 €

10 7 Days 312 - 12 Vdc303+60-20

79.00 €

10 7 Days 100120 - 120 Vdc483+60-20

91.80 €

10 7 Days 105 - 5 Vdc305+60-20

59.40 €

10 7 Days 10024 - 24 Vdc483+60-20

67.00 €

10 7 Days 505 - 5 Vdc304+60-20

67.00 €

10 7 Days 5024 - 24 Vdc304+60-20

79.05 €

10 7 Days 324 - 24 Vdc303+60-20

92.70 €

10 7 Days 1024 - 24 Vdc333+60-20

93.85 €

10 7 Days 5024 - 24 Vdc3014+60-20

93.85 €

10 7 Days 5024 - 24 Vdc184+60-20

53.30 €

10 7 Days 10012 - 12 Vdc483+60-20

93.85 €

10 7 Days 505 - 5 Vdc184+60-20

93.85 €

10 7 Days 505 - 5 Vdc3014+60-20

78.30 €

10 7 Days 8005 - 5 Vdc25310+60-20

78.30 €

10 7 Days 80012 - 12 Vdc25310+60-20

78.30 €

10 7 Days 80024 - 24 Vdc25310+60-20

96.25 €

10 7 Days 100230 - 230 V AC483+500

Loading...

  1. 1

Basic information

Product size (height)(mm) 80 Product size (width)(mm) 6.2 Product size (depth)(mm) 56
Connection (components) Screws Relay type (category) SSR Industrial goods Yes

Tech Support