Cable lug C, Flat pin cable lug, with tab, soldered neck

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3240015
3240046
3240568
3240569
3240570
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pin diameter
(mm)
Colour Crimp area (max.)
(mm²)
Cross-section range Pin length
(mm)
Connector features

0.13 €

1500 7 Days 2.8Red1.500.50 - 1.50 mm²17.5hook-shaped

0.13 €

1500 7 Days 2.8Blue2.501.50 - 2.50 mm²17.5hook-shaped

0.14 €

1400 7 Days 4.6Red1.500.50 - 1.50 mm²17.5hook-shaped

0.16 €

1200 7 Days 4.6Blue2.501.50 - 2.50 mm²17.5hook-shaped

0.28 €

700 7 Days 4.6Yellow64 - 6 mm²18Planar version

Loading...

  1. 1

Basic information

Insulation material PVC Connector type (category) Pin terminal Contact material Cathode copper, tin plated
Insulation type Partially insulated Industrial goods Yes

Tech Support