Configure

Cable lug C, Pin cable lug

Part number:

Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Hole diameter

    (mm)

    Pin diameter

    (mm)

    Insulation material

    Colour

    Crimp area (max.)

    (mm²)

    Cross-section range

    Pin length

    (mm)

    Contact material

    Industrial goods

    Minimum order quantity
    -
    2
    [Other] PVC
    Red
    1.50
    0.50 - 1.50 mm²
    12
    Cathode copper, tin plated
    Yes
    900 pieces
    -
    2
    [Other] PVC
    Blue
    2.50
    1.50 - 2.50 mm²
    12
    Cathode copper, tin plated
    Yes
    900 pieces
    2.7
    -
    PA
    Yellow
    -
    4 - 6 mm²
    -
    Copper silver plated
    -
    600 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    0.22 €
    ( 0.26 € )
    7 working days
    0.22 €
    ( 0.26 € )
    7 working days
    0.32 €
    ( 0.38 € )
    7 working days