Connector C-SCFMI (3240530)

Connector C-SCFMI 3240530

Click on this image to zoom in.

Click on this image to zoom in.

  • Connector C-SCFMI 3240530
  • Connector C-SCFMI 3240530

Product Details:

Manufacturer part number: 3240530

Brand: PHOENIX CONTACT

Price: 0.35

Delivery time: 7 Days


Technical Data:

Colour: Blue

Cross-section range: 1.50 - 2.50 mm²

Connector features: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240530

Part Number
3240530
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Cross-section range Connector features

0.35 €

550 7 Days Blue1.50 - 2.50 mm²-

Loading...

  1. 1

Basic information

Insulation material PVC Connection angle(°) 180 Connector thickness(mm) 0.8
Connector width(mm) 6.3 Size 6.3 x 0.8 mm Connector type (category) Blade receptacle
Contact material Brass tin plated Insulation type Partially insulated Industrial goods Yes

This page is Connector C-SCFMI, part number 3240530.
You can find the detail information about specifications and dimensions on part number 3240530.

Variation of this product

Part Number
3240529
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Cross-section range Connector features

0.35 €

550 7 Days Red0.50 - 1.50 mm²+ branch joint

Tech Support