• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Ferrule 1 x 0.34 mm² x 12 mm Partially insulated

Ferrule 1 x 0.34 mm² x 12 mm Partially insulated

Product Details:

Manufacturer part number: 3200645

Brand: PHOENIX CONTACT

Price: 0.05

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3200645

Part Number
3200645
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.05 €

3800 7 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 16.5 AWG max.(AWG) 24 Insulation material PP
Colour Turquoise Cross-section x Sleeve length 1 x 0.34 mm² x 12 mm Temperature range(°C) +105
Connector type (category) Ferrule Contact material Cathode copper, tin plated Insulation type Partially insulated

This page is Ferrule 1 x 0.34 mm² x 12 mm Partially insulated, part number 3200645.
You can find the detail information about specifications and dimensions on part number 3200645.

Tech Support