Ferrule 1 x 0.34 mm² x 8 mm Partially insulated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3203066
3240249
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
AWG max.
(AWG)
Insulation material Temperature range
(°C)
Connector features Contact material Industrial goods

0.04 €

4200 89 Days 12.524[Other] PP+105-Cathode copper, tin plated-

0.03 €

6000 7 Days 14---40Reel packagingCopper silver platedYes

Loading...

  1. 1

Basic information

Colour Turquoise Cross-section x Sleeve length 1 x 0.34 mm² x 8 mm Connector type (category) Ferrule
Insulation type Partially insulated

Tech Support