Manufacturer part number: 3200218
Brand: PHOENIX CONTACT
Price: 0.01 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3200218
Product size (length)(mm) | 6 | AWG max.(AWG) | 22 | Colour | Metal |
---|---|---|---|---|---|
Cross-section x Sleeve length | 1 x 0.50 mm² x 6 mm | Connector type (category) | Ferrule | Contact material | Cathode copper, tin plated |
Insulation type | Not insulated |
This page is Ferrule 1 x 0.50 mm² x 6 mm Not insulated, part number 3200218.
You can find the detail information about specifications and dimensions on part number 3200218.