Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1200105 |
1200163 |
1208979 |
1212522 |
1212783 |
1212785 |
1213200 |
3200027 |
3200519 |
3200894 |
3201110 |
3201372 |
3201547 |
3201576 |
3240543 |
3240664 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (length) (mm) | AWG max. (AWG) | Insulation material | Colour | Temperature range (°C) | Country colour code | Connector features | Contact material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.02 € | 7500 | 7 Days | 14 | - | - | [Other] Grey | -40 | - | Reel packaging | Copper silver plated | Yes | ||||
0.02 € | 7500 | 7 Days | 14 | - | - | Blue | -40 | - | Reel packaging | Copper silver plated | Yes | ||||
0.02 € | 8500 | 7 Days | 14 | 20 | [Other] PP | [Other] Grey | +105 | - | - | Cathode copper, tin plated | - | ||||
0.02 € | 9000 | 7 Days | 14 | - | - | [Other] Grey | -40 | - | Reel packaging | Copper silver plated | Yes | ||||
- | 23.41 € | 1,000 Pieces Per Package | 1 pack | Available | 7 Days | - | - | - | White | - | - | Reel packaging | Copper silver plated | Yes | |
- | 23.41 € | 1,000 Pieces Per Package | 1 pack | Available | 8 Days | - | - | - | Blue | - | - | Reel packaging | Copper silver plated | Yes | |
0.02 € | 9000 | 7 Days | 14 | - | - | Blue | -40 | - | - | Copper silver plated | Yes | ||||
0.02 € | 8700 | 7 Days | 14 | 20 | [Other] PP | Blue | +105 | - | - | Cathode copper, tin plated | - | ||||
0.02 € | 8700 | 7 Days | 14 | 20 | [Other] PP | [Other] Grey | +105 | - | - | Cathode copper, tin plated | - | ||||
0.02 € | 9000 | 7 Days | 14 | 20 | [Other] PP | [Other] Grey | +105 | - | - | Cathode copper, tin plated | - | ||||
0.02 € | 8600 | 7 Days | 14 | 20 | [Other] PP | White | +105 | - | - | Cathode copper, tin plated | - | ||||
0.02 € | 9000 | 7 Days | 14 | 20 | [Other] PP | [Other] Grey | +105 | DIN | Reel packaging | Cathode copper, tin plated | Yes | ||||
0.02 € | 9000 | 7 Days | 14 | 20 | [Other] PP | Blue | +105 | FR | Reel packaging | Cathode copper, tin plated | Yes | ||||
0.02 € | 9000 | 7 Days | 14 | 20 | [Other] PP | White | +105 | DE | Reel packaging | Cathode copper, tin plated | Yes | ||||
0.12 € | 1560 | 7 Days | 29 | 20 | [Other] PP | [Other] Grey | +105 | DIN | Reel packaging | Cathode copper, tin plated | Yes | ||||
0.02 € | 9000 | 7 Days | 14 | - | - | [Other] Grey | -40 | - | Reel packaging | Copper silver plated | Yes |
Loading...
Cross-section x Sleeve length | 1 x 0.75 mm² x 8 mm | Connector type (category) | Ferrule | Insulation type | Partially insulated |
---|
Configure
Basic Attributes
Product size (length)(mm)
AWG max.(AWG)
Insulation material
Colour
Temperature range(°C)
Country colour code
Connector features
Contact material
Industrial goods
Filter by standard shipping days
Optional Attributes