Ferrule 1 x 1 mm² x 6 mm Partially insulated (3200742)

Ferrule 1 x 1 mm² x 6 mm Partially insulated 3200742

Click on this image to zoom in.

Click on this image to zoom in.

  • Ferrule 1 x 1 mm² x 6 mm Partially insulated 3200742
  • Ferrule 1 x 1 mm² x 6 mm Partially insulated 3200742

Product Details:

Manufacturer part number: 3200742

Brand: PHOENIX CONTACT

Price: 0.03

Delivery time: 7 Days


Technical Data:

Colour: Red


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3200742

Part Number
3200742
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

0.03 €

5300 7 Days Red

Loading...

  1. 1

Basic information

Product size (length)(mm) 12 AWG max.(AWG) 18 Insulation material PP
Cross-section x Sleeve length 1 x 1 mm² x 6 mm Temperature range(°C) +105 Connector type (category) Ferrule
Contact material Cathode copper, tin plated Insulation type Partially insulated

This page is Ferrule 1 x 1 mm² x 6 mm Partially insulated, part number 3200742.
You can find the detail information about specifications and dimensions on part number 3200742.

Variation of this product

Part Number
3201327
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour

0.03 €

5300 7 Days Yellow

Tech Support