Ferrule 1 x 2.50 mm² x 12 mm Partially insulated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3200205
3200962
3201987
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Colour Country colour code Industrial goods

0.05 €

4000 7 Days 18[Other] Grey--

0.05 €

4000 7 Days 18Blue--

0.09 €

2100 7 Days 21.5BlueDINYes

Loading...

  1. 1

Basic information

AWG max.(AWG) 14 Insulation material PP Cross-section x Sleeve length 1 x 2.50 mm² x 12 mm
Temperature range(°C) +105 Connector type (category) Ferrule Contact material Cathode copper, tin plated
Insulation type Partially insulated

Tech Support