• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Ferrule 1 x 2.50 mm² x 7 mm Not insulated

Ferrule 1 x 2.50 mm² x 7 mm Not insulated

Product Details:

Manufacturer part number: 3200289

Brand: PHOENIX CONTACT

Price: 0.01

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3200289

Part Number
3200289
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.01 €

13000 7 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 7 AWG max.(AWG) 14 Colour Metal
Cross-section x Sleeve length 1 x 2.50 mm² x 7 mm Connector type (category) Ferrule Contact material Cathode copper, tin plated
Insulation type Not insulated

This page is Ferrule 1 x 2.50 mm² x 7 mm Not insulated, part number 3200289.
You can find the detail information about specifications and dimensions on part number 3200289.

Tech Support