Fork-type cable lug, non-insulated, 1.1 - 2.5 mm²

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3240142
3240143
3240144
3240145
3240146
3240147
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Thread size

0.10 €

1900 7 Days 3.2M3

0.10 €

1900 7 Days 3.7M3.5

0.11 €

1800 7 Days 4.3M4

0.12 €

1600 7 Days 5.3M5

0.14 €

1400 7 Days 6.5M6

0.18 €

1000 7 Days 8.4M8

Loading...

  1. 1

Basic information

Colour Metal Cross-section range 1.10 - 2.50 mm² Connector type (category) U terminal
Contact material Copper silver plated Insulation type Not insulated Industrial goods Yes

Tech Support