Ring cable lug C-RCI 1.5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240018

Part Number
3240018
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.22 €

900 7 Days

Loading...

  1. 1

Basic information

Hole diameter(mm) 4.3 Insulation material PVC Colour Red
Thread size M4 Connector type (category) Ring terminal Contact material Cathode copper, tin plated
Insulation type Partially insulated Industrial goods Yes

This page is Ring cable lug C-RCI 1.5, part number 3240018.
You can find the detail information about specifications and dimensions on part number 3240018.

Tech Support