Twin ferrule 2 x 1 mm² x 12 mm Partially insulated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240679

Part Number
3240679
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.08 €

2400 7 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 19 Colour Red Cross-section x Sleeve length 2 x 1 mm² x 12 mm
Temperature range(°C) -40 Connector type (category) Twin ferrule Contact material Copper silver plated
Insulation type Partially insulated Industrial goods Yes

This page is Twin ferrule 2 x 1 mm² x 12 mm Partially insulated, part number 3240679.
You can find the detail information about specifications and dimensions on part number 3240679.

Tech Support