Manufacturer part number: 2968195
Brand: PHOENIX CONTACT
Price: 85.10 €
Delivery time: 54 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2968195
Connection (components) | Screws | Total number of pins(Pole) | 14 | Max. cross section (flexible)(mm²) | 1.5 |
---|---|---|---|---|---|
Min. cross section (flexible)(mm²) | 0.14 | Max. cross section (inflexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.14 |
Max. temperature(°C) | +50 | Min. temperature(°C) | -20 | Stripping length (max.)(mm) | 8 |
Connector (control) | IDC/FLK strip | Series (Phoenix transfer modules) | Varioface-UM45-DO | Transfer module type (category) | Transfer module |
Transfer module features | + ribbon cable/Combicon connector |
This page is Interface module UM 45-DO, with light indicator, part number 2968195.
You can find the detail information about specifications and dimensions on part number 2968195.