Interface module VIP-2 / SC / D15SUB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2315120
2315175
2322155
2322207
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector (control) Transfer module features

49.80 €

4 7 Days D-Sub pin stripAny orientation

49.80 €

4 7 Days D-Sub receptacleAny orientation

89.70 €

3 7 Days D-Sub pin strip+ LED

89.70 €

3 58 Days D-Sub receptacle+ LED

Loading...

  1. 1

Basic information

Connection (components) Screws Total number of pins(Pole) 15 Max. cross section (flexible)(mm²) 2.5
Min. cross section (flexible)(mm²) 0.2 Max. cross section (inflexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.2
Max. temperature(°C) +50 Min. temperature(°C) -20 Stripping length (max.)(mm) 8
Series (Phoenix transfer modules) Varioface-VIP Transfer module type (category) Transfer module

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360