Interface module VIP-2 / SC / FLK14

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2315023
2322294
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Transfer module features

40.85 €

5 7 Days + latches

63.05 €

3 7 Days Any orientation

Loading...

  1. 1

Basic information

Connection (components) Screws Total number of pins(Pole) 14 Max. cross section (flexible)(mm²) 2.5
Min. cross section (flexible)(mm²) 0.2 Max. cross section (inflexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.2
Max. temperature(°C) +50 Min. temperature(°C) -20 Stripping length (max.)(mm) 8
Connector (control) IDC/FLK strip Series (Phoenix transfer modules) Varioface-VIP Transfer module type (category) Transfer module

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360